For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSTOR VA - Banjo coupling, throttle free, T shaped
Bill of material
XSTOR NW 25 HL VA
DES
Identifier
XSTOR NW 25 HL VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
28 mm
G1
Thread G1
G 1" -11
G2
Thread G2
M 36 x 2
G3
Thread G3
M 36 x 2
D
Diameter D
39 mm
I
Length I
18 mm
L1
Length L1
66 mm
L2
Length L2
32.0 mm
L3
Length L3
30.5 mm
L4
Length L4
39.5 mm
SW
Width across flats SW
50 mm
S1
Width across flats S1
46 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D